CPQ
User Menu
---------------------------------
Total:
$0.000000
Update
Start Over
Add to Cart
Model Configuration
Default Tab
Internal
Back
Configure Fiber PanNet Trunk
Select Country of Use
Select a country...
UNITED STATES
CANADA
AFGHANISTAN
ALAND ISLANDS
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BONAIRE, SINT EUSTATIUS AND SABA
BOSNIA AND HERZEGOVINA
BOTSWANA
BRAZIL
BRITISH INDIAN OCEAN TERRITORY
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CABO VERDE
CAMBODIA
CAMEROON
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
COLOMBIA
COMOROS
CONGO DRC
CONGO-BRAZZAVILLE
COSTA RICA
COTE D'IVOIRE
CROATIA
CUBA
CURACAO
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FALKLAND ISLANDS
FAROE ISLANDS
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GRENADA
GUADELOUPE
GUAM
GUATEMALA
GUERNSEY
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAN
IRAQ
IRELAND
ISLE OF MAN
ISRAEL
ITALY
JAMAICA
JAPAN
JERSEY
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KOREA
KOREA, DPR (NORTH)
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MICRONESIA
MOLDOVA
MONACO
MONGOLIA
MONTENEGRO
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISLANDS
NORWAY
OMAN
PAKISTAN
PALAU
PALESTINE
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
POLAND
PORTUGAL
PUERTO RICO
QATAR
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
SAINT BARTHELEMY
SAINT HELENA, ASCENSION AND TRISTAN DA CUNHA
SAINT KITTS AND NEVIS
SAINT LUCIA
SAINT MARTIN (FRENCH PART)
SAINT PIERRE AND MIQUELON
SAINT VINCENT AND GRENADINES
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
SERBIA
SEYCHELLES
SIERRA LEONE
SINGAPORE
SINT MAARTEN (DUTCH PART)
SLOVAKIA
SLOVENIA
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SOUTH SUDAN
SPAIN
SRI LANKA
SUDAN
SURINAME
SVALBARD AND JAN MAYEN
SWAZILAND
SWEDEN
SWITZERLAND
SYRIAN ARAB REPUBLIC
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
TIMOR-LESTE
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS AND CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.)
WALLIS AND FUTUNA
WESTERN SAHARA
YEMEN
ZAMBIA
ZIMBABWE
Select Country of Use
Assembly Options
Length Type
Physical
Assembly Type
Standard
HD Flex
Cable
Fiber Type
OS2 9/125µm Singlemode
OM3 50/125µm
OM4 50/125µm
OM4+ 50/125µm Sig Core
OM5+ 50/125µm Sig Core
Fiber Count
12
24
48
72
96
144
Cable Type
Small Diameter Indoor
Indoor
Flame Rating
Plenum (OFNP)
LSZH Euroclass B2ca
LSZH Euroclass Cca
Cable Color
Aqua
End A
Connector A
PanMPO Female
PanMPO Male
MPO Female
MPO Male
Duplex LC
Breakout End A
39" (1 m) Breakout
End B
Connector B
PanMPO Female
PanMPO Male
Duplex LC
Unterminated
Breakout End B
39" (1 m) Breakout
Options
IL Performance
Optimized
Ultra Low
Polarity
Polarity A
Polarity B
Pulling Eye
Pulling Eye on End A (End A first off reel)
None (End A first off reel)
Length
Units
Feet
Meters
Length
FYZTP77X005F030
OM4 12-Fiber Indoor Small Diameter Trunk, Plenum, PanMPO Female with 1 m breakout to PanMPO Female with 1 m breakout, Polarity A, Optimized IL, Pulling Eye End A, 30 FT
Part Drawings
Specification Sheets
C-FBFIBER-MM-TRUNK-MODEL--ENG.pdf
D-FBSP165--WW-ENG-PlenumTrnkCblAssemblies.pdf
Active Constraints
Price
$0.000000
Base Price
$pricingContent.basePrice
Total Configured Price of Model
$pricingContent.modelTotal
Other Prices
Price Book:
Base Price
Processing... Please Wait.